See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNQ | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB546AI-DCIRNQT


USB Type-C™ DP ALT Mode Linear Redriver Crosspoint Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.51
10 - 24 $ 5.86
25 - 99 $ 5.47
100 - 249 $ 4.91
250 - 499 $ 4.58
500 - 749 $ 3.99
750 - 999 $ 3.45
1000 - 9999 $ 3.38

Adjust your quantity during checkout

Texas Instruments TUSB546AI-DCIRNQT

The TUSB546A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB546A-DCI provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00