TUSB564RNQEVM USB Type-C / VESA DP Alt Mode Re-driving Switch Evaluation Module angled board image

TUSB564RNQEVM

USB Type-C / VESA DP Alt Mode Re-driving Switch Evaluation Module

Pricing

Qty Price
+

Features for the TUSB564RNQEVM

  • Plug and play design
  • Power the EVM by USB VBUS or 5- to 5.5-V DC IN
  • Configurable through dip Switches

Description for the TUSB564RNQEVM

The TUSB564RNQEVM can be used with an Alternate Mode Type-C Source such as the TUSB546 EVM and/or USB or DisplayPort Type-C Host system to evaluate the Type C implementation.

Pricing

Qty Price
+