See datasheet for actual packaging/pinout drawings

Package | PIN:

RNQ | 40

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.01
10 - 24 $ 4.51
25 - 99 $ 4.21
100 - 249 $ 3.78
250 - 499 $ 3.52
500 - 749 $ 3.07
750 - 999 $ 2.65
1000 - 9999 $ 2.60
  View datasheet for TUSB564RNQR View product folder for TUSB564RNQR

Adjust your quantity during checkout

TUSB564RNQR-USB TYPE-C™ DP Alt Mode Linear Redriver Crosspoint Switch for Sink Side

The TUSB564 s a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.

The TUSB564 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
TMDSIDK574 (1)$959.00
Subtotal: $959.00
Shipping & Handling: -
Total (USD): $959.00