See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RKM | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB7320IRKMT


SuperSpeed USB 3.0 2–Port xHCI Host Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.35
10 - 24 $ 9.43
25 - 99 $ 8.51
100 - 249 $ 7.82
250 - 499 $ 7.13
500 - 749 $ 6.16
750 - 999 $ 5.34
1000 - 9999 $ 4.60

Adjust your quantity during checkout

Texas Instruments TUSB7320IRKMT

The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.

The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00