See datasheet for actual packaging/pinout drawings


4-port SuperSpeed USB xHCI PCIe Card Reference Design

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TUSB7340EVM

The TUSB7340EVM board is a free-standing reference design for a four-port PCIe–based SuperSpeed USB (USB 3.0) Extensible Host Controller (xHCI). It is used to evaluate system compatibility. A Microsoft WHQL certified xHCI compliant driver stack is provided as well. The TUSB7340 is fully backwards compatible to USB 2.0 supporting USB peripherals and hubs that support all data transfer speeds: USB 2.0 Low–speed (1.5Mbps), USB 2.0 Full–speed (12 Mbps), USB 2.0 High–speed (480 Mbps) as well as SuperSpeed USB (5 Gbps). A SuperSpeed peripheral is required to evaluate SuperSpeed data transfer.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00