See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RKM | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB7340IRKMT


SuperSpeed USB 3.0 4–Port xHCI Host Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.42
10 - 24 $ 10.94
25 - 99 $ 10.05
100 - 249 $ 9.34
250 - 499 $ 8.51
500 - 749 $ 7.51
750 - 999 $ 6.68
1000 - 9999 $ 5.91

Adjust your quantity during checkout

Texas Instruments TUSB7340IRKMT

The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.

The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00