See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PVP | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB9260PVP


SuperSpeed USB 3.0 to Serial ATA Bridge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.47
10 - 24 $ 5.83
25 - 99 $ 5.36
100 - 249 $ 4.81
250 - 499 $ 4.44
500 - 749 $ 3.91
750 - 999 $ 3.46
1000 - 9999 $ 3.00

Adjust your quantity during checkout

Texas Instruments TUSB9260PVP

The TUSB9260 is an ARM cortex M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP) compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class bulk-only transport (BOT), and USB human interface device (HID) interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00