See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TUSB9261DEMO-TUSB9261 Demonstration & Reference Design

The TUSB9261DEMO board is a free-standing reference design that acts as a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) device. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware reference design for connection to a SATA device such as a solid state drive, hard disk drive, DVD drive, or Blu-Ray drive. The included firmware is capable of supporting a single SATA drive and supports the following:
  • USB Attached SCSI (UAS)
  • USB Mass Storage Class (MSC) Bulk-Only Transport (BOT) including the 13 error cases.
  • USB Mass Storage Specification for Bootability
  • USB Device Class Definition for Human Interface Devices (HID) for firmware update and manufacturer-specific custom functionality
  • Serial ATA Advanced Host Controller Interface (AHCI)
  • General Purpose Input/Output (GPIO)
  • Pulse Width Modulation (PWM) for LED dimming control
  • Serial Peripheral Interface (SPI) for updating firmware and loading custom device descriptors
  • Serial Communications Interface (SCI) for debug output only
The board works with the LINUX, MAC, and Windows native Mass Storage Class Drivers.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00