See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PVP | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TUSB9261IPVP


USB 3.0 5 Gbps to SATA Bridge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.36
10 - 24 $ 5.72
25 - 99 $ 5.34
100 - 249 $ 4.79
250 - 499 $ 4.47
500 - 749 $ 3.89
750 - 999 $ 3.37
1000 - 9999 $ 3.30

Adjust your quantity during checkout

Texas Instruments TUSB9261IPVP

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00