See datasheet for actual packaging/pinout drawings

Package | PIN:

PVP | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.30
10 - 24 $ 4.77
25 - 99 $ 4.45
100 - 249 $ 3.99
250 - 499 $ 3.73
500 - 749 $ 3.24
750 - 999 $ 2.81
1000 - 9999 $ 2.75
  View datasheet for TUSB9261PVP View product folder for TUSB9261PVP

Adjust your quantity during checkout

TUSB9261PVP-USB 3.0 5 Gbps to SATA Bridge

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00