Features for the TVB1440EVM
- Plug and Play design.
- Power can be provided by USB / DC power jack / Samtec connector.
- Local I2C Access through USB and Samtec connector.
- EVM configurable by a DIP switch.
- Daughterboard interface through Samtec Connector.
Description for the TVB1440EVM
The TVB1440EVM is a PCB created to help customers evaluate the TVB1440. The TVB1440 is a four-channel re-driver signal conditioner for TV applications, allowing signal integrity between TV chipset and a TCON. It has selectable control for receive equalization to compensate for large trace or cable loss at its input resulting in a improved eye at the TVB1440’s output. Each of the TVB1440 transmitters has independent control for voltage swing and pre-emphasis.
This EVM can also be used as a hardware reference design for implementation of the TVB1440 in the 48-pin VQFN (RGZ) package.