See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TVB1440RGZR


TVB1440 4-Channel TV Re-driver with Equalization

TI Store Price:

 
 
Qty.Price
1 - 9 $ 24.76
10 - 24 $ 22.31
25 - 99 $ 21.37
100 - 249 $ 18.80
250 - 499 $ 17.98
500 - 749 $ 16.58
750 - 999 $ 14.95
1000 - 9999 $ 13.27

Adjust your quantity during checkout

Texas Instruments TVB1440RGZR

TVB1440 is a 4 channel re-driver signal conditioner for TV applications allowing signal integrity between TV chipset and TCON boards. I2C control provides the wide ranges of flexibility to configure the device for optimal signal conditioning so that video data link between a source and sink can achieve high fidelity. TVB1440 allows larger distance between a video source and sink device through its excellent jitter cleaning capability.

It has selectable control for receive equalization accessible through I2C to compensate for large trace or cable loss at its input resulting improved eye at the output signals. Transmitter in each channel has 4 levels of pre-emphasis and 4 levels of output voltage swing settings which enable optimum video signal performance from the TVB1440 to downstream receiver.

The TVB1440 is optimized for power conscience applications. Apart from its low active power, TVB1440 contains activity detection circuitry on the data link input that transitions to a low-power output disable mode in the absence of a valid input signal. This activity detect circuit can be disabled if desired. The device also has a shutdown mode when exercised results in 2mW.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00