See datasheet for actual packaging/pinout drawings


TVP5147 Evaluation Module

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments TVP5147EVM

The TVP5147EVM evaluation module is used to demonstrate the TVP5147M1. The TVP5147 is a high performance NTSC/PAL/SECAM 10-bit video decoder. It converts analog baseband video into digital component data. With an adaptive 5-line comb filter for high quality Y/C separation, a New Robust Sync Detector for improved performance with VCR trick modes (ffw, rew, pause and play), weak or noisy signals and nonstandard input signals, the TVP5147M1 is the ideal video decoder for all medium to high end video applications.

The TVP5147M1 supports various combinations of CVBS, S-Video, or YPbPr/RGB component. The digital output data is provided as either ITU-R BT.601 with discrete HSYNC and VSYNC or ITU-R BT.656 with embedded syncs. The TVP5147M1 also provides Macrovision detection and a flexible VBI data processor to support all of today's VBI data formats.


The TVP5147EVM was designed for ease of use to minimize set up time while providing a complete evaluation system for the TVP5147M1 video decoder.

The TVP5147EVM includes the TVP5147 NTSC/PAL/SECAM Video Decoder Board Module, an Encoder Board Module, a universal 5V power supply and a parallel port cable.

It also includes a Windows™ 95/98/Me/NT/2000/XP compatible application called WinVCC4 (Windows Video Control Center). WinVCC4 communicates with the TVP5147EVM via I2C through a PC parallel port connection and provides the means for manipulating system register settings.

This software is provided with the TVP5147EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00