See datasheet for actual packaging/pinout drawings

TVP5151EVM


TVP5151 Evaluation Module

TI Store Price:

Unit price: $199.00

Texas Instruments TVP5151EVM

The TVP5151EVM evaluation module is used to demonstrate the TVP5151. The TVP5151 is a low power and low cost NTSC/PAL/Secam Video Decoder ideal for portable applications. Composite input signal is sampled at 2x the ITU-R BT.601 clock frequency, line-locked alignment, and is then decimated to the 1x pixel rate. CVBS decoding uses four-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter is also available.

Specifications:

The TVP5151EVM was designed for ease of use to minimize set up time while providing an evaluation system for the TVP5151 video decoder.

The TVP5151EVM includes the TVP5151 NTSC/PAL/Secam Video Decoder Board Module which is powered via its USB port. It also includes a Windows™ compatible application called WinVCC (Windows Video Control Center). WinVCC communicates with the TVP5151EVM via I2C through a USB port connection and provides the means for manipulating system register settings. This software is provided with the TVP5151EVM.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00