See datasheet for actual packaging/pinout drawings

TVS0500-3300EVM


ADAPTER BOARD

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TVS0500-3300EVM

Texas Instrument’s TVS0500-3300EVM evaluation module helps designers evaluate the operation and performance of the TVSXX00 family of devices. The TVSXX00 family is a precision clamp that keeps ultra-low and flat clamping voltage during transient over-voltage events like surge. With TI’s precision surge technology, the TVSXX00s clamping voltage barely changes up to its maximum surge current. The TVSXX00 also responds fast to the surge to limit overshoot voltage during clamping. Used in the system, its superior voltage suppression performance ensures a safe environment for downstream protected circuits.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00