The TVS2200 robustly shunts up to 40 A of IEC 61000-4-5 fault current to protect systems
from high power transients or lightning strikes. The device offers a solution to the common
industrial signal line EMC requirement to survive up to ±1 kV IEC 61000-4-5 open circuit voltage
coupled through a 42 Ω impedance. The TVS2200 uses a unique feedback mechanism to ensure precise
flat clamping during a fault, assuring system exposure below 30 V. The tight voltage regulation
allows designers to confidently select system components with a lower voltage tolerance, lowering
system costs and complexity without sacrificing robustness.
In addition, the TVS2200 is available in a small 2 mm × 2 mm SON footprint which is
designed for space constrained applications, offering a 70 percent reduction in size compared to
industry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure a
minimal effect on the protected line. To ensure robust protection over the lifetime of the product,
TI tests the TVS2200 against 5,000 repetitive surge strikes at high temperature with no shift in
device performance.
The TVS2200 is part of TIs Flat-Clamp family of surge devices. For more information on
the other devices in the family, see the Device Comparison Table.
View datasheet View product folder