See datasheet for actual packaging/pinout drawings


TVS3300YZF 33V Precision Surge-Protection Clamp Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TVS3300YZF-EVM

The TI TVS3300YZF evaluation module (EVM) helps designers evaluate the operation and performance of the TVS3300 device. The TVS3300 is a precision clamp that keeps ultra-low and flat clamping voltage during transient overvoltage events like surge. With TI precision surge technology, the TVS3300 clamping voltage barely changes no matter how high the surge current. The TVS3300 also responds fast to the surge to limit overshoot voltage during clamping. Used in the system, its superior voltage-suppression performance ensures a safe environment for downstream protected circuits.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00