See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PBS | 32

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TWL1103TPBSQ1


Automotive Voice-Band Audio Processor (VBAP)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.99
10 - 24 $ 6.31
25 - 99 $ 5.79
100 - 249 $ 5.19
250 - 499 $ 4.80
500 - 749 $ 4.22
750 - 999 $ 3.74
1000 - 9999 $ 3.24

Adjust your quantity during checkout

Texas Instruments TWL1103TPBSQ1

The voice-band audio processor (VBAP) is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (µ-law or A-Law) mode, which is selectable through the I2C interface. The VBAP generates its own internal clocks from a 2.048-MHz master clock input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00