See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TWL1200IPFBRQ1


Automotive Catalog SDIO, UART, and Audio Voltage-Translation Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.36
10 - 24 $ 3.01
25 - 99 $ 2.84
100 - 249 $ 2.47
250 - 499 $ 2.30
500 - 749 $ 1.99
750 - 999 $ 1.70
1000 - 9999 $ 1.44

Adjust your quantity during checkout

Texas Instruments TWL1200IPFBRQ1

The TWL1200-Q1 is a 19-bit voltage translator specifically designed to bridge seamlessly the 1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). The device is optimized for SDIO, UART, and audio functions. The TWL1200-Q1 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200-Q1 enables system designers easily to interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200-Q1 is offered in a thin quad flat pack [TQFP (PFB)] package. Low static power consumption and small package size make the TWL1200-Q1 an ideal choice for mobile-phone applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00