See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 155

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TWL6032A2B7YFFT


Fully Integrated Power Management IC (PMIC) with Power Path and Battery Charger

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.66
10 - 24 $ 9.62
25 - 99 $ 8.84
100 - 249 $ 7.92
250 - 499 $ 7.31
500 - 749 $ 6.44
750 - 999 $ 5.70
1000 - 9999 $ 4.95

Adjust your quantity during checkout

Texas Instruments TWL6032A2B7YFFT

The TWL6032 device is an integrated power-management integrated circuit (PMIC) for applications powered by a rechargeable battery. The device provides five configurable step-down converters with a current capability of up to 5.0 A for memory, processor core, I/O, auxiliary, preregulation for LDOs, and so forth. The device also contains nine LDO regulators for external use that can be supplied from a battery or a preregulated supply. The power-up and power-down controller is configurable and can support any power-up or power-down sequence (programmed in OTP memory). The RTC provides three 32-kHz clock outputs: seconds, minutes, hours, day, month, and year information; as well as alarm wakeup and timer. The TWL6032 device supports 32-kHz clock generation based on a crystal oscillator.

The device integrates a switched-mode system supply regulator from a USB connector. The switched-mode regulator includes power paths from the USB and battery with supplemental mode for immediate startup, even with an empty battery. The battery switch uses an external low-ohmic PMOS transistor allowing minimal serial resistance during fast charging and when operating from battery. The device can also be used without the external PMOS transistor; in this case, the battery is always tied to the system supply and the switched-mode regulator is used for battery charging.

The TWL6032 device is available in a 155-pin WCSP package, 5.21 mm × 5.36 mm with a 0.4-mm ball pitch.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00