TX517EVM TX517 dual-channel high-voltage multilevel fully-integrated ultrasound transmitter evaluation module angled board image

TX517EVM

TX517 dual-channel high-voltage multilevel fully-integrated ultrasound transmitter evaluation module

Pricing

Qty Price
+

Features for the TX517EVM

  • Push button to control different output waverform settings
  • Settings include:
          phase, PRF, cycles, pulse frequency, latch/unlatch mode,
          CW mode, and 3 pattern depths of 17 level, 5 level,
          and 3 level.

Description for the TX517EVM

TX517 is a fully integrated, dual channel, high voltage Transmitter designed for ultrasound systems. This EVM provides a means to evaluate the functionality of the device. The EVM includes an FPGA to provide an embedded pattern generator and digital control of the device.

Pricing

Qty Price
+