See datasheet for actual packaging/pinout drawings

Package | PIN:

ZCQ | 144

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 26.77
10 - 24 $ 25.03
25 - 99 $ 24.24
100 - 249 $ 21.54
250 - 499 $ 21.38
500 - 749 $ 20.12
750 - 999 $ 18.06
1000 - 9999 $ 18.00
  View datasheet for TX517IZCQ View product folder for TX517IZCQ

Adjust your quantity during checkout

TX517IZCQ-Dual Channel, High-Voltage - Multi-Level Fully Integrated Ultrasound Transmitter

The TX517 is a fully integrated, dual channel, high voltage Transmitter. It is specifically designed for demanding medical Ultrasound applications that require a Multi-level high-voltage pulse pattern. The output stages are designed to deliver typically ±2.5A peak output currents, with 200Vpp swings.

The TX517 is a complete transmitter solution with low-voltage input logic, level translators, gate drivers and P-channel and N-Channel MOSFETs for each channel.

The TX517 also incorporates a CW output stage.

The TX517 is available in a BGA package that is Lead-Free (RoHS compliant) and Green. It is specified for operation from 0°C to 85°C.

17 Level Pulser Chip:
The chip consists of two 5-level channels to form a single 17-level transmitter cell when used in conjunction with a transformer. It is designed to drive the transducer not only at various output levels, but also to modulate the width of the output pulses to obtain the added flexibility of pulse-width-modulation spectral shaping.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00