See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TX810EVM-TX810 Evaluation Module

The TX810 is an 8-channel, current-programmable, low-noise, transmit/receive switch. It is capable of operating with +/-5-V or +10-V/0-V power supplies. The TX810 provides a highly integrated solution for a wide range of ultrasound system applications. The TX810EVM offers a means to evaluate the functionality and performance of the device.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00