This 1-bit noninverting translator
uses two separate configurable power-supply rails. The A port is designed to track
VCCA. VCCA accepts any supply voltage from 1.2 V to
3.6 V. The B port is designed to track VCCB. VCCB
accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage
bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage
nodes. VCCA should not exceed VCCB.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance
state.
This device is fully specified for partial-power-down applications using
Ioff. The Ioff circuitry disables the outputs,
preventing damaging current backflow through the device when it is powered down.
To ensure the high-impedance state during power up or power down, OE should be tied to
GND through a pulldown resistor; the minimum value of the resistor is determined by the
current-sourcing capability of the driver.
NanoFree™ package technology is a major
breakthrough in IC packaging concepts, using the die as the package.
View datasheet View product folder