See datasheet for actual packaging/pinout drawings

Package | PIN:

DQM | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.52
25 - 99 $ 0.48
100 - 249 $ 0.41
250 - 499 $ 0.38
500 - 749 $ 0.31
750 - 999 $ 0.25
1000 - 9999 $ 0.22
  View datasheet for TXS0102DQMR View product folder for TXS0102DQMR

Adjust your quantity during checkout

TXS0102DQMR-2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65 V to 3.6 V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3 V to 5.5 V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00