See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UA723CD


14 Pin 150mA Adjustable Positive Voltage Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.69
25 - 99 $ 0.64
100 - 249 $ 0.55
250 - 499 $ 0.51
500 - 749 $ 0.41
750 - 999 $ 0.33
1000 - 9999 $ 0.30

Adjust your quantity during checkout

Texas Instruments UA723CD

The uA723 is a precision integrated-circuit voltage regulator, featuring high ripple rejection, excellent input and load regulation, excellent temperature stability, and low standby current. The circuit consists of a temperature-compensated reference-voltage amplifier, an error amplifier, a 150-mA output transistor, and an adjustable-output current limiter.

The uA723 is designed for use in positive or negative power supplies as a series, shunt, switching, or floating regulator. For output currents exceeding 150 mA, additional pass elements can be connected as shown in Figures 4 and 5.

The uA723C is characterized for operation from 0°C to 70°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00