See datasheet for actual packaging/pinout drawings

Package | PIN:

KCS | 3

Temp:

S (0 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.58
25 - 99 $ 0.54
100 - 249 $ 0.46
250 - 499 $ 0.42
500 - 749 $ 0.35
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for UA7824CKCS View product folder for UA7824CKCS

Adjust your quantity during checkout

UA7824CKCS-1.5-A, 40-V, Fixed Positive Linear Regulators

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00