See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

LP | 3

Temp:

S (0 to 125)

ECO Plan:

Pb-Free (RoHS)

UA78L05ACLPR


100-mA, 30-V VIN, Positive-Voltage Linear Regulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.32
10 - 24 $ 0.28
25 - 99 $ 0.25
100 - 249 $ 0.22
250 - 499 $ 0.19
500 - 749 $ 0.15
750 - 999 $ 0.12
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments UA78L05ACLPR

The UA78L00 series of fixed-voltage linear regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation as well as for voltage regulation in major appliances. In addition, they can be used with power-pass elements to make high-current voltage regulators. One of these regulators can deliver up to 100 mA of output current. The internal limiting and thermal-shutdown features of these regulators help to protect the device from overload.

The UA78L00C and UA78L00AC series devices are characterized for operation over the virtual junction temperature range of 0°C to 125°C. The UA78L05AI device is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00