See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PK | 3

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

UA78L12ACPK


100-mA, 30-V VIN, Positive-Voltage Linear Regulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.39
25 - 99 $ 0.37
100 - 249 $ 0.25
250 - 499 $ 0.24
500 - 749 $ 0.23
750 - 999 $ 0.17
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments UA78L12ACPK

The UA78L00 series of fixed-voltage linear regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation as well as for voltage regulation in major appliances. In addition, they can be used with power-pass elements to make high-current voltage regulators. One of these regulators can deliver up to 100 mA of output current. The internal limiting and thermal-shutdown features of these regulators help to protect the device from overload.

The UA78L00C and UA78L00AC series devices are characterized for operation over the virtual junction temperature range of 0°C to 125°C. The UA78L05AI device is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00