See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCY | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

UA78M33QDCYRG4Q1


1.5-A, 25-V VIN, Positive Linear Voltage Regulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.64
10 - 24 $ 0.57
25 - 99 $ 0.52
100 - 249 $ 0.44
250 - 499 $ 0.40
500 - 749 $ 0.31
750 - 999 $ 0.24
1000 - 9999 $ 0.20

Adjust your quantity during checkout

Texas Instruments UA78M33QDCYRG4Q1

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00