See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

UA9636ACP


Dual Line Driver With Adjustable Slew Rate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.19
10 - 24 $ 1.07
25 - 99 $ 0.99
100 - 249 $ 0.84
250 - 499 $ 0.78
500 - 749 $ 0.63
750 - 999 $ 0.51
1000 - 9999 $ 0.45

Adjust your quantity during checkout

Texas Instruments UA9636ACP

The uA9636AC is a dual, single-ended line driver designed to meet ANSI Standards EIA/TIA-423-B and EIA/TIA-232-E and ITU Recommendations V.10 and V.28. The slew rates of both amplifiers are controlled by a single external resistor, R(WS), connected between the wave-shape-control (W-S) terminal and GND. Output current limiting is provided. Inputs are compatible with TTL and CMOS and are diode protected against negative transients. This device operates from ±12 V and is supplied in an 8-pin package.

The uA9636AC is characterized for operation from 0°C to 70°C.
View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00