See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.59
10 - 24 $ 5.02
25 - 99 $ 4.69
100 - 249 $ 4.21
250 - 499 $ 3.93
500 - 749 $ 3.42
750 - 999 $ 2.96
1000 - 9999 $ 2.90
  View datasheet for UC1842AMDREP View product folder for UC1842AMDREP

Adjust your quantity during checkout

UC1842AMDREP-Enhanced Product Current-Mode Pwm Controller

The UC1842A/3A/4A/5A family of control ICs is a pin-for-pin compatible improved version of the UC3842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is guaranteed to be less than 0.5 mA. Oscillator discharge is trimmed to 8.3 mA. During under voltage lockout, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00