See datasheet for actual packaging/pinout drawings

Package | PIN:

KGD | 0

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 379.32
10 - 24 $ 352.67
25 - 99 $ 340.37
100 - 249 $ 297.31
250 - 499 $ 282.96
500 - 749 $ 260.40
750 - 999 $ 231.70
1000 - 9999 $ 231.70
  View datasheet for UC1843MKGD1 View product folder for UC1843MKGD1

Adjust your quantity during checkout

UC1843MKGD1-Current Mode PWM Controller

The UC1843 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. The under-voltage lockout threshold is 8.4 V and maximum duty cycle range is around 100%.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00