See datasheet for actual packaging/pinout drawings

Package | PIN:

KC | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 21.89
10 - 24 $ 20.35
25 - 99 $ 19.64
100 - 249 $ 17.16
250 - 499 $ 16.33
500 - 749 $ 15.03
750 - 999 $ 13.49
1000 - 9999 $ 13.45
  View datasheet for UC2577T-ADJ View product folder for UC2577T-ADJ

Adjust your quantity during checkout

UC2577T-ADJ-Simple Step-Up Voltage Regulator

The UC2577-ADJ device provides all the active functions necessary to implement step-up (boost), flyback, and forward converter switching regulators. Requiring only a few components, these simple regulators efficiently provide up to 60V as a step-up regulator, and even higher voltages as a flyback or forward converter regulator.

The UC2577-ADJ features a wide input voltage range of 3.0V to 40V and an adjustable output voltage. An on-chip 3.0A NPN switch is included with undervoltage lockout, thermal protection circuitry, and current limiting, as well as soft start mode operation to reduce current during startup. Other features include a 52kHz fixed frequency on-chip oscillator with no external components and current mode control for better line and load regulation.

A standard series of inductors and capacitors are available from several manufacturers optimized for use with these regulators and are listed in this data sheet.

View datasheet
View product folder
Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00