See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 18

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

UC2637N


Switched Mode Controller for DC Motor Drive

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.79
10 - 24 $ 9.71
25 - 99 $ 9.07
100 - 249 $ 8.13
250 - 499 $ 7.59
500 - 749 $ 6.60
750 - 999 $ 5.72
1000 - 9999 $ 5.60

Adjust your quantity during checkout

Texas Instruments UC2637N

The UC1637 is a pulse width modulator circuit intended to be used for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. When used to replace conventional drivers, this circuit can increase efficiency and reduce component costs for many applications. All necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

This monolithic device contains a sawtooth oscillator, error amplifier, and two PWM comparators with ±100mA output stages as standard features. Protection circuitry includes under-voltage lockout, pulse-by-pulse current limiting, and a shutdown port with a 2.5V temperature compensated threshold.

The UC1637 is characterized for operation over the full military temperature range of -55°C to +125°C, while the UC2637 and UC3637 are characterized for -25°C to +85°C and 0°C to +70°C, respectively. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00