See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.80
10 - 24 $ 14.69
25 - 99 $ 14.18
100 - 249 $ 12.38
250 - 499 $ 11.79
500 - 749 $ 10.85
750 - 999 $ 9.74
1000 - 9999 $ 9.71
  View datasheet for UC2824DW View product folder for UC2824DW

Adjust your quantity during checkout

UC2824DW-High Speed PWM Controller

The UC1824 family of PWM control devices is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft-start pin which doubles as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800 mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00