See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.27
10 - 24 $ 1.14
25 - 99 $ 1.05
100 - 249 $ 0.90
250 - 499 $ 0.83
500 - 749 $ 0.68
750 - 999 $ 0.54
1000 - 9999 $ 0.48
  View datasheet for UC2843AD8TR View product folder for UC2843AD8TR

Adjust your quantity during checkout

UC2843AD8TR-Current Mode PWM Controller

The UCx84xA family of control devices is a pin-for-pin compatible improved version of the UCx84x family. Providing the necessary features to control current-mode or switched-mode power supplies, this family of devices has many improved features: startup current is less than 0.5 mA, oscillator discharge is trimmed to 8.3 mA, and during UVLO, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00