See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 14


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Enhanced Product Isolated Feedback Generator

TI Store Price:

1 - 9 $ 12.13
10 - 24 $ 10.94
25 - 99 $ 10.05
100 - 249 $ 9.01
250 - 499 $ 8.32
500 - 749 $ 7.33
750 - 999 $ 6.49
1000 - 9999 $ 5.63

Adjust your quantity during checkout

Texas Instruments UC2901MDREP

The UC2901 is designed to solve many of the problems associated with closing a feedback control loop across a voltage isolation boundary. As a stable and reliable alternative to an optical coupler, UC2901 features an amplitude modulation system that allows a loop error signal to be coupled with a small RF transformer or capacitor.

The programmable, high-frequency oscillator within the UC2901 permits the use of smaller, less-expensive transformers, which can readily be built to meet the isolation requirements of today’s line-operated power systems. As an alternative to RF operation, the external clock input to these devices allows synchronization to a system clock or to the switching frequency of an SMPS.

An additional feature is a status monitoring circuit that provides an active low output when the sensed error voltage is within ±10% of the reference. The DRIVERA output, DRIVERB output, and STATUS output are disabled until the input supply has reached a sufficient level to allow proper operation of the device.

Because these devices also can be used as a DC driver for optical couplers, the benefits of 4.5 V to 40 V supply operation, a 1% accurate reference, and a high-gain general-purpose amplifier offer advantages, even though an AC system may not be desired.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00