See datasheet for actual packaging/pinout drawings

Package | PIN:

KC | 5

Temp:

S (-20 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.21
10 - 24 $ 7.39
25 - 99 $ 6.90
100 - 249 $ 6.19
250 - 499 $ 5.77
500 - 749 $ 5.02
750 - 999 $ 4.35
1000 - 9999 $ 4.26
  View datasheet for UC2950T View product folder for UC2950T

Adjust your quantity during checkout

UC2950T-Half-Bridge Bipolar Switch

This device is a monolithic integrated circuit designed to provide high-current switching with low saturation voltages when activated by low-level logic signals. Source and sink switches may be independently activated without regard to timing as a built-in interlock will keep the sink off if the source is on.

This driver has the high current capability to drive large capacitive loads with fast rise and fall times; but with high-speed internal flyback diodes, it is also ideal for inductive loads. Two UC2950s can be used together to form a full bridge, bipolar motor driver compatible with high frequency chopper current control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00