See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UC3524D


Advanced Regulating Pulse Width Modulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.79
10 - 24 $ 2.50
25 - 99 $ 2.33
100 - 249 $ 2.02
250 - 499 $ 1.87
500 - 749 $ 1.57
750 - 999 $ 1.29
1000 - 9999 $ 1.18

Adjust your quantity during checkout

Texas Instruments UC3524D

The UC1524, UC2524 and UC3524 incorporate on a single monolithic chip all the functions required for the construction of regulating power supplies, inverters or switching regulators. They can also be used as the control element for high-power-output applications. The UC1524 family was designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers and polarity converter applications employing fixed-frequency, pulse-width modulation techniques. The dual alternating outputs allow either single-ended or push-pull applications. Each device includes an on-chip reference, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted output transistors, a high-gain comparator, and current-limiting and shut-down circuitry. The UC1524 is characterized for operation over the full military temperature range of -55°C to 125°C. The UC2524 and UC3524 are designed for operation from -25°C to 85°C and 0°C to 70°C, respectively.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00