See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UC3625N


Brushless DC Motor Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 15.44
10 - 24 $ 13.60
25 - 99 $ 12.50
100 - 249 $ 11.61
250 - 499 $ 10.58
500 - 749 $ 9.34
750 - 999 $ 8.31
1000 - 9999 $ 7.35

Adjust your quantity during checkout

Texas Instruments UC3625N

The UC3625 family of motorcontroller devices integrate most of the functions required for high-performance brushless dc-motor control into one package. When coupled with external power MOSFETs or Darlingtons, these devices perform fixed-frequency PWM motor control in either voltage or current mode while implementing closed-loop speed control and braking with smart noise rejection, safe direction reversal, and cross–conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 controls higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level-shifting circuitry.

The UC1625 is characterized for operation over the military temperature range of –55°C to +125°C, while the UC2625 is characterized from –40°C to +105°C and the UC3625 is characterized from 0°C to +70°C. (Note: ESD Protection to 2 kV)

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00