See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KC | 5

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UC385T-2


Fast Transient Response, 5-A, Low-Dropout Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.17
10 - 24 $ 10.08
25 - 99 $ 9.26
100 - 249 $ 8.30
250 - 499 $ 7.66
500 - 749 $ 6.75
750 - 999 $ 5.98
1000 - 9999 $ 5.18

Adjust your quantity during checkout

Texas Instruments UC385T-2

The UC385 is a low dropout linear regulator providing a quick response to fast load changes. Combined with its precision onboard reference, the UC385 excels at driving GTL and BTL buses. Due to its fast response to load transients, the total capacitance required to decouple the regulator’s output can be significantly decreased when compared to standard LDO linear regulators.

Dropout voltage (VIN to VOUT) is only 490 mV maximum and 350 mV typical at 5-A load (0°C to 100°C).

The onboard bandgap reference is stable with temperature and scaled for a 1.2 V input to the internal power amplifier. The UC385 is available in fixed output voltages of 1.5 V, 2.1 V, or 2.5 V. The output voltage of the adjustable version can be set with two external resistors. If the external resistors are omitted, the output voltage defaults to 1.2 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00