See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.52
10 - 24 $ 6.76
25 - 99 $ 6.32
100 - 249 $ 5.66
250 - 499 $ 5.29
500 - 749 $ 4.60
750 - 999 $ 3.98
1000 - 9999 $ 3.90
  View datasheet for UC3872M View product folder for UC3872M

Adjust your quantity during checkout

UC3872M-Resonant Lamp Ballast Controller

The UC3872 is a resonant lamp ballast controller optimized for driving cold cathode fluorescent, neon, and other gas discharge lamps. The resonant power stage develops a sinusoidal lamp drive voltage, and minimizes switching loss and EMI generation. Lamp intensity adjustment is accomplished with a buck regulator, which is synchronized to the external power stage\x92s resonant frequency. Suitable for automotive and battery powered applications, the UC3872 draws only 1\xB5A when disabled.

Soft start and open lamp detect circuitry have been incorporated to minimize component stresses. Open lamp detection is enabled at the completion of a soft start cycle. The chip is optimized for smooth duty cycle control to 100%.

Other features include a precision 1.2% reference, undervoltage lockout, and accurate minimum and maximum frequency control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00