See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UC3901N


Isolated Feedback Generator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.91
10 - 24 $ 5.32
25 - 99 $ 4.97
100 - 249 $ 4.46
250 - 499 $ 4.16
500 - 749 $ 3.62
750 - 999 $ 3.13
1000 - 9999 $ 3.07

Adjust your quantity during checkout

Texas Instruments UC3901N

The UC1901 family is designed to solve many of the problems associated with closing a feedback control loop across a voltage isolation boundary. As a stable and reliable alternative to an optical coupler, these devices feature an amplitude modulation system which allows a loop error signal to be coupled with a small RF transformer or capacitor.

The programmable, high-frequency oscillator within the UC1901 series permits the use of smaller, less expensive transformers which can readily be built to meet the isolation requirements of today's line-operated power systems. As an alternative to RF operation, the external clock input to these devices allows synchronization to a system clock or to the switching frequency of a SMPS.

An additional feature is a status monitoring circuit which provides an active-low output when the sensed error voltage is within ±10% of the reference. The DRIVERA output, DRIVERB output, and STATUS output are disabled until the input supply has reached a sufficient level to allow proper operation of the device.

Since these devices can also be used as a DC driver for optical couplers, the benefits of 4.5 to 40V supply operation, a 1% accurate reference, and a high gain general purpose amplifier offer advantages even though an AC system may not be desired.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99