See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

UC39431D


Precision Adjustable Shunt Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.24
10 - 24 $ 9.24
25 - 99 $ 8.49
100 - 249 $ 7.61
250 - 499 $ 7.02
500 - 749 $ 6.19
750 - 999 $ 5.48
1000 - 9999 $ 4.75

Adjust your quantity during checkout

Texas Instruments UC39431D

The UC39431 is an adjustable shunt voltage regulator with 100mA sink capability. The architecture, comprised of an error amplifier and transconductance amplifier, gives the user separate control of the small signal error voltage frequency response along with a fixed linear transconductance. A minimum 3MHz gain bandwidth product for both the error and transconductance amplifiers assures fast response. In addition to external programming, the IC has three internal resistors that can be connected in six different configurations to provide regulated voltages of 2.82V, 3.12V, 5.1V, 7.8V, 10.42V, and 12.24V. A sister device (UC39432) provides access to the non-inverting error ampilifer input and reference, while eliminating the three internal resistors. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00