See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.82
10 - 24 $ 3.44
25 - 99 $ 3.20
100 - 249 $ 2.80
250 - 499 $ 2.63
500 - 749 $ 2.23
750 - 999 $ 1.89
1000 - 9999 $ 1.80
  View datasheet for UCC21220DR View product folder for UCC21220DR

Adjust your quantity during checkout

UCC21220DR-4-A, 6-A, 3.0-kVRMS Isolated Dual-Channel Gate Driver

The UCC21220 device is an isolated dual-channel gate driver with 4-A peak-source and 6-A peak-sink current. It is designed to drive power MOSFET, IGBT, and GaN transistors with the best-in-class dynamic performance.

The device can be configured as two low-side drivers, two high-side drivers, or half-bridge drivers. Two outputs can be paralleled to form a single driver which doubles the drive strength for heavy load conditions without internal shoot-through due to the best-in-class delay matching performance.

The input side is isolated from the two output drivers by a 3.0-kVRMS isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI).

Protection features include: DIS pin shuts down both outputs simultaneously when it is set high; INA/B pin rejects input transient shorter than 5-ns; both inputs and outputs can withstand –2-V spikes for 200-ns, all supplies have undervoltage lockout (UVLO), and active pull down protection clamps the output below 2.1-V when unpowered or floated.

With these features, the device enables high efficiency, high power density, and robustness in a wide variety of power applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00