Features for the UCC21220EVM-009
- High performance driver with input and output interface.
- Ability to test most data sheet parameters
- Ability to compare performance of various drivers with compatible pinout
Description for the UCC21220EVM-009
UCC21220EVM-009 is designed for evaluating UCC21220, which is a 3.0-kVRMS Isolated Dual-Channel Gate Driver with 4.0-A source and 6.0-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be used to determine PCB layout effects on the gate driver performance.