See datasheet for actual packaging/pinout drawings


Package | PIN:

NPL | 13


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


4-A, 6-A, 2.5-kVRMS Isolated Dual-Channel Gate Driver in LGA

TI Store Price:

1 - 9 $ 5.36
10 - 24 $ 4.82
25 - 99 $ 4.53
100 - 249 $ 3.95
250 - 499 $ 3.68
500 - 749 $ 3.18
750 - 999 $ 2.71
1000 - 9999 $ 2.30

Adjust your quantity during checkout

Texas Instruments UCC21225ANPLT

The UCC21225A is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current in a 5-mm x 5-mm LGA-13 package. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with 100-V/ns minimum common-mode transient immunity (CMTI). Internal functional isolation between the two secondary side drivers allows working voltage up to 700-VDC.

This driver can be configured as two low-side, two high-side, or a half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC21225A enables high power density, high efficiency, and robustness in a wide variety of power applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00