See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


4A/6A, 5.7 kVrms Isolated Dual Channel Gate Driver

TI Store Price:

1 - 9 $ 6.21
10 - 24 $ 5.60
25 - 99 $ 5.14
100 - 249 $ 4.61
250 - 499 $ 4.26
500 - 749 $ 3.75
750 - 999 $ 3.32
1000 - 9999 $ 2.88

Adjust your quantity during checkout

Texas Instruments UCC21520DW

The UCC21520 and the UCC21520A are isolated dual-channel gate driver with 4-A source and 6-A sink peak current. It is designed to drive power MOSFETs, IGBTs, and SiC MOSFETs up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 5.7-kVRMS reinforced isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two secondary-side drivers allows a working voltage of up to 1500 VDC.

Every driver can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded. As a fail-safe measure, primary-side logic failures force both outputs low.

Each device accepts VDD supply voltages up to 25 V. A wide input VCCI range from 3 V to 18 V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC21520 and the UCC21520A enable high efficiency, high power density, and robustness in a wide variety of power applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00