UCC21520EVM-286 UCC21520 4A/6A isolated dual-channel gate driver evaluation module angled board image

UCC21520EVM-286

UCC21520 4A/6A isolated dual-channel gate driver evaluation module

Pricing

Qty Price
+

Features for the UCC21520EVM-286

  • Layout example for using UCC21520 to drive MOSFET, IGBT, SiC up to 1200VDC
  • Peripheral components selection reference
  • Each pin is extended out in PCB layout for pin function identification
  • PCB board cutout facilitates high voltage isolation test between primary side and secondary side
  • Maximized creepage distance between two output channels

Description for the UCC21520EVM-286

UCC21520EVM-286 is designed for evaluating UCC21520DW, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM could be served as a reference design for driving power MOSFETS, IGBTS, and SiC MOSFETS with UCC21520 pin function identification, components selection guide and PCB layout example.

Pricing

Qty Price
+